Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

LC Male to LC Male Cable Using RG217 Coax, RoHS

Product ID: PE33537LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2LC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberRG217/U
RF Cable TypeRG217
RF Cable Impedance50

Description

LC Male to LC Male Cable Using RG217 Coax, RoHS

PE33537LF is a LC male to LC male cable using RG217 coax. This Pasternack LC male to LC male cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm LC for connector 2.

Our male LC to male LC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE33537LF LC male to LC male cable assembly is constructed with RG217 coax.