Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

LC to LC Cable Assemblies

Pasternack Enterprises LC to LC cable assembly product group is made up of 91 standard and custom products that use flexible coaxial cable. LC to LC assemblies are assembled with 7 different coax cable types and 4 different LC connectors. Our LC to LC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack LC to LC cable assemblies are manufactured with 13 different cable and connector combinations. You can select the LC to LC cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships LC to LC cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).