Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

LC Male to LC Male Cable Using PE-P195 Coax

Product ID: PE3W09792

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2LC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


LC Male Connector Clamp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195Low Loss Flexible PE-P195 Coax Cable Triple Shielded with Tan FEP JacketLC Male Connector Clamp/Solder Attachment for RG55, RG58, RG141, RG142, RG223, RG303, RG400, PE-C195, PE-P195, LMR-195Data Icon
PE4565PE-P195PE4565KitBOM Datasheet

LC Male to LC Male Cable Using PE-P195 Coax

PE3W09792 is a LC male to LC male cable using PE-P195 coax. This Pasternack LC male to LC male cable assembly uses a 50 Ohm LC for connector 1 and a 50 Ohm LC for connector 2.

Our male LC to male LC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09792 LC male to LC male cable assembly is constructed with PE-P195 coax.