Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

LC Male to LC Male Cable 60 Inch Length Using RG218 Coax, RoHS

Product ID: PE3960LF-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$874.99
25-49$831.24
50-99$787.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 7
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1LC
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2LC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG218/U
RF Cable TypeRG218
RF Cable Impedance50 Ohm
Length60 inches

Description

LC Male to LC Male Cable 60 Inch Length Using RG218 Coax, RoHS

The PE3960LF-60 is a LC male to male RF cable designed for RG218/U coax, offering 50 Ohm impedance and DC to 1 GHz operation. It supports in-series RF connections in electronic systems, test setups, and installed assemblies that need straight LC terminations. Brass connector bodies and beryllium copper contacts with silver plating support durable electrical interfaces across flexible cable routing paths.

Pasternack RF coax cable assembly is built with LC cable connection on one end and LC cable connection on the other. Our LC to LC cable assemblies have a male gender on end 1 and male on end 2. This LC to LC cable is a male to male coax assembly, PE3960LF-60, can also be known as a LC plug to LC plug cable assembly and will be shipped same-day as it is purchased.

LC plug to LC plug cable assembly PE3960LF-60 is built with RG218 which is a flexible coax type. The Pasternack flexible LC cable assembly is manufactured with LC to LC cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency LC male to LC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

LC plug to LC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality LC to LC cable assembly for quick shipment worldwide. Variations of LC cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this LC male to LC male cable 60 inch length using RG218 coax, RoHS.

Frequently Asked Questions

What is the PE3960LF-60 RF cable assembly?

The PE3960LF-60 is an LC male to LC male RF cable assembly built with RG218/U coax for in-series 50 Ohm signal connections. It uses straight LC male connectors on both ends, brass connector bodies, and silver-plated beryllium copper contacts for reliable electrical mating. Engineers use this cable in RF benches, electronic assemblies, and installed systems that already specify LC interfaces at both connection points. Its DC to 1 GHz operating range makes it suitable for lower-frequency RF interconnect tasks where flexible cable routing is also required.

When would I use an LC male to LC male cable like PE3960LF-60?

You would use the PE3960LF-60 when both mating ports require LC male-compatible in-series cable connections in a 50 Ohm RF path. This assembly combines straight LC male connectors with RG218/U flexible coax, which helps maintain interface consistency while supporting practical cable routing. Bench setups and installed electronics often need this configuration to bridge fixed connection points without changing connector series or cable impedance. It is especially useful when the application operates from DC to 1 GHz and calls for a flexible coaxial cable assembly.

Is the PE3960LF-60 suitable for general RF system integration?

Yes, the PE3960LF-60 is suited for general RF system integration where a 50 Ohm LC male to LC male cable is required. It supports DC to 1 GHz operation and uses RG218/U coax, giving engineers a known cable type for integration planning. System builders apply it in electronic assemblies, rack installations, and lab setups where straight connector orientation simplifies mating to existing ports. Its flexible construction also helps when cable routing must pass through tighter equipment layouts without changing the specified connector series.

What construction details matter on the PE3960LF-60 cable assembly?

The PE3960LF-60 uses brass connector bodies, beryllium copper contacts, silver contact plating, and a PVC jacket over RG218/U coax. These material choices matter because they affect mechanical durability, electrical contact quality, and cable handling during installation or repeated bench use. Engineers reviewing cable assemblies often look for connector material and plating details to align with maintenance expectations and interface reliability goals. also supports procurement requirements in programs that specify environmentally aligned components for electronic and RF builds.