In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

LMR-400-FR Fire Rated version of the 400 series Low Loss Coax

Product ID: LMR-400-FR-FT
Product discontinued.
Replaced with LMR-400-FR-BULK.

Key Specifications

Key Specifications.
Generic NameLMR-400-FR
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypeFoam PE
Velocity of Propagation84 %
Jacket Diameter0.405 in
Jacket MaterialFRPE
No. of Shields2
Attenuation at 1 Ghz.4.1 dB
RF Shielding90 dB
Frequency, Max5.8 GHz
Max Operating Temperature85 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time1 in
Minimum Bend Radius, Repeated4 in
Coax TypeCoax

Description