Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Low Loss Flexible LMR-900-DB Rated Coax Cable Double Shielded with Black PE Jacket

Product ID: LMR-900-DB

Pricing

Price/foot: $10.29 
* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 680 feet available!
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with LMR-900-DB-BULK.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Generic NameLMR-900-DB
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE (F)
Velocity of Propagation87 %
Jacket Diameter0.87 in
Jacket MaterialPE
No. of Shields2
RF Shielding90 dB
Frequency, Max6 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, One Time3 in
Minimum Bend Radius, Repeated9 in
Coax TypeCoax

Description