Low Loss .086 Semi-Rigid Coax Cable, Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections
Product ID:
PECX005
Pricing
| Quantity (Feet) | Price |
| 1-24 | $16.29 |
| 25-49 | $15.64 |
| 50-99 | $15.15 |
| 100-249 | $14.82 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | .086 Semi-rigid |
| Flex Type | Semi-Rigid |
| Impedance | 50 Ohm |
| Dielectric Type | Microporous PTFE |
| Velocity of Propagation | 76.5 % |
| No. of Shields | 1 |
| Attenuation at 1 Ghz. | 17 dB |
| Power, Max at 1 Ghz. | 314 Watts |
| Frequency, Max | 62 GHz |
| Max Operating Temperature | 225 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Minimum Bend Radius, One Time | 0.25 in |
| Coax Type | Coax |
Description
Low Loss .086 Semi-Rigid Coax Cable, Copper Outer Conductor, Microporous PTFE 76.5 pct VoP Dielectric, Straight Sections
PECX005 part number from Pasternack is a .086 Semi-rigid coax cable that is semi-rigid. Pasternack PE-SR086LL semi-rigid coax cable is 50 Ohm and has a Microporous PTFE dielectric. PE-SR086LL coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 62 GHz. PE-SR086LL coax cable has an attenuation at 1 GHz of 17 dB and a maximum power of 314 watts at 1 GHz.
Pasternack .086 Semi-rigid coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-SR086LL cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-SR086LL or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table