The TCOM-240-FR-BULK part number from Pasternack is a TCOM-240-FR low PIM coax cable that is flexible. Pasternack flexible coax RF cable has an impedance of 50 Ohm and a foam polyethylene dielectric. Our TCOM-240-FR coax cable is constructed with a 0.24-inch jacket made of FRPE. This RF coaxial cable is ideal for wireless base station interconnect, distributed antenna systems (DAS), antenna jumpers, UL/NEC & CSA rating of ‘CMR’ and ‘FT4’, low smoke requirements, small cell and indoor-riser CMR applications. This coaxial cable has a dielectric withstanding voltage of 1,500 Vdc. This black-colored low PIM coax cable has a nominal capacitance of 24.2 pF/Ft.
This TCOM-240-FR flexible RF cable has a shield count of 3 and RF shielding of 100 dB. Our coax cable from Pasternack has a maximum frequency of 18 GHz. The maximum passive intermodulation of this low PIM cable is -155 dBc. Additional specifications for this TCOM-240-FR-BULK triple-shielded RF coaxial cable are on our downloadable PDF datasheet above. This low PIM RF cable has a one-time minimum bend radius of 0.75 inch and a repeat minimum bend radius of 2.5 inch. Our low PIM 50 Ohm flexible cable has a peak power rating of 5,600 watts.
Our TCOM-240-FR coax cable can operate at temperatures ranging from -40 to +85 deg C. The black-colored coax cable has a typical insertion loss/attenuation of 3, 5.3, 7.5, 12, 19, 28 and 40 dB/100ft at frequency of 150 MHz, 450 MHz, 900 MHz, 2 GHz, 5 GHz, 10 GHz and 18 GHz respectively. Our TCOM-240-FR-BULK flexible RF cable has a solid copper center conductor. This fire-rated coaxial cable features a dual shield of tinned copper braid over the silver plated copper braid.
Pasternack TCOM-240-FR low PIM coax cables are part of our RF, microwave, and millimeter wave components. These flexible cables and our other RF parts are available for same-day shipping worldwide. Custom RF cable assemblies using TCOM-240-FR or other coax can be built and shipped the same business day as well.