Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MC-Card Plug Right Angle to MC-Card Plug Cable Assemblies

Pasternack Enterprises MC-Card plug right angle to MC-Card plug cable assembly product line contains 42 standard and custom configurations that use Flexible cable. MC-Card plug right angle to MC-Card plug assemblies are fabricated from 3 unique coax cable part numbers and 2 unique MC-Card connectors. Our MC-Card plug right angle to MC-Card plug cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MC-Card plug right angle to MC-Card plug cable assemblies are manufactured with 6 unique connector and cable combinations. Our customers may choose the MC-Card plug right angle to MC-Card plug cable assemblies that have any of the following specifications: custom or standard length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships MC-Card plug right angle to MC-Card plug cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts in stock. Excellent technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant