Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MC-Card to SMA Cable Assemblies

Pasternack Enterprises MC-Card to SMA cable assembly product line has 42 standard and custom configurations that use flexible coaxial cable. MC-Card to SMA assemblies are fabricated using 3 different coax cable part numbers and 2 unique MC-Card connectors. Our MC-Card to SMA cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MC-Card to SMA cable assemblies are available with 6 different connector and cable combinations. Customers may select the MC-Card to SMA cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships MC-Card to SMA cable assemblies the same day from the deepest, broadest inventory of microwave and RF part numbers in stock. Exceptional customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).