Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SMA Male to MC-Card Plug Cable Using PE-C100-LSZH Coax

Product ID: PE3W08096

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1SMA
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MC-Card
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


SMA Male Connector Crimp/Solder Attachment for LMR-100, PE-C100, RG174, RG188, RG316Low Loss Flexible RG174 Type Coax Cable Double Shielded with Black LSZH JacketMC-Card Plug Connector Crimp/Solder Attachment For RG174, RG316, RG188Data Icon
TC-100-SMPE-C100-LSZHPE44309KitBOM Datasheet

SMA Male to MC-Card Plug Cable Using PE-C100-LSZH Coax

PE3W08096 is a SMA male to MC-Card plug cable using PE-C100-LSZH coax. This Pasternack SMA male to MC-Card plug cable assembly uses a 50 Ohm SMA for connector 1 and a 50 Ohm MC-Card for connector 2.

Our male SMA to plug MC-Card cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08096 SMA male to MC-Card plug cable assembly is constructed with PE-C100-LSZH coax.