Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Cable Assemblies

Pasternack Enterprises MCX cable assembly product portfolio has 316 standard and custom configurations that include flexible or formable families. MCX cable assemblies are assembled with 10 different coax cable part numbers and 10 unique MCX connectors. Our MCX cable assemblies are available in combination with 5 additional connector series which are MCX, N, SMA, TNC or UMCX.


Pasternack MCX cable assemblies are manufactured in 39 unique connector and cable combinations. You may select the MCX cable assemblies with any combination of the following configurations: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, bulkhead or standard mount, reverse polarity or standard polarity, right angle or straight connectors, and 50 Ohm impedance. Cable assemblies are 100% continuity tested and full RF testing is available.


Our manufacturing facility certified to ISO 9001:2015 builds and ships MCX cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Excellent customer service and technical support are on hand to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).


Try our Parametric Search →