Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX to TNC Cable Assemblies

Pasternack Enterprises MCX to TNC cable assembly product portfolio is made up of 18 custom and standard cable assemblies which use flexible or formable coaxial cable. MCX to TNC assemblies are manufactured from 3 different coax cable types and 2 different MCX connectors. Our MCX to TNC cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack MCX to TNC cable assemblies are manufactured with 3 different cable and connector combinations. Our customers can choose the MCX to TNC cable assemblies that have any of the following characteristics: standard or custom length, inches or centimeters, REACH, non-RoHS or RoHS, standard mount, standard polarity, right angle connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships MCX to TNC cable assemblies the same day from the broadest, deepest inventory of microwave and RF parts on hand. Excellent customer service and technical support are available to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

1-20 of 141 Results
Jump to
of 8
GO