In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Jack Bulkhead to Push-On SMP Female Right Angle Cable Using RG188 Coax

Product ID: PE3W08411

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4887RG188A/UPE45128KitBOM Datasheet

MCX Jack Bulkhead to Push-On SMP Female Right Angle Cable Using RG188 Coax

PE3W08411 is a MCX jack bulkhead to SMP female right angle cable using RG188 coax. This Pasternack MCX jack bulkhead to SMP female right angle cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMP for connector 2. MCX to SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack MCX bulkhead to female SMP right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08411 MCX jack bulkhead to SMP female right angle cable assembly is constructed with RG188 coax.