Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm MCX Jack Bulkhead Cable Using 75 Ohm RG179 Coax

Product ID: PE3C2835
Product discontinued.
Search for alternative Cable Assemblies or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 2MCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG179, RG18775 Ohm MCX Jack Bulkhead Mount Connector Crimp/Solder Attachment, .177 inch D Hole
PE45086RG179B/UPE44301

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm MCX

PE3C2835 is a to MCX jack bulkhead cable using RG179 coax. This Pasternack to MCX jack bulkhead cable assembly uses a for connector 1 and a 75 Ohm MCX for connector 2.

Our to jack MCX bulkhead cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C2835 to MCX jack bulkhead cable assembly is constructed with RG179 coax.