To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG179 Coax , LF Solder

Product ID: PE36182LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45086RG179B/UPE45086KitBOM Datasheet

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG179 Coax, LF Solder

PE36182LF is a MCX plug right angle to MCX plug right angle cable using RG179 coax. This Pasternack MCX plug right angle to MCX plug right angle cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE36182LF MCX plug right angle to MCX plug right angle cable assembly is constructed with RG179 coax.