Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG187 Coax with HeatShrink

Product ID: PE3C2971/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2MCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG187A/U
RF Cable TypeRG187
RF Cable Impedance75 Ohm

Description

Click on the below images to access KitBOM product pages:


75 Ohm MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG179, RG18775 Ohm MCX Plug Right Angle Push-On Connector Crimp/Solder Attachment for RG179, RG187Data Icon
PE45086RG187A/UPE45086KitBOM Datasheet

75 Ohm Push-On MCX Plug Right Angle to 75 Ohm Push-On MCX Plug Right Angle Cable Using 75 Ohm RG187 Coax with HeatShrink

PE3C2971/HS is a MCX plug right angle to MCX plug right angle cable using RG187 coax. This Pasternack MCX plug right angle to MCX plug right angle cable assembly uses a 75 Ohm MCX for connector 1 and a 75 Ohm MCX for connector 2. MCX right angle to MCX right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to plug MCX right angle cable assembly uses a flexible cable type that is 75 Ohm. Pasternack PE3C2971/HS MCX plug right angle to MCX plug right angle cable assembly is constructed with RG187 coax.