Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MCX Plug to N Female 4 Hole Flange Cable Using RG141 Coax

Product ID: PE3W08243

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 24 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberRG141A/U
RF Cable TypeRG141
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Connector Crimp/Solder Attachment For RG58N Female Connector Crimp/Solder Attachment 4 Hole Flange For RG58, .718 inch Hole SpacingData Icon
PE4880RG141A/UPE44069KitBOM Datasheet

MCX Plug to N Female 4 Hole Flange Cable Using RG141 Coax

PE3W08243 is a MCX plug to N female 4 hole flange cable using RG141 coax. This Pasternack MCX plug to N female 4 hole flange cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm N for connector 2.

Our plug MCX to female N 4 hole flange cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08243 MCX plug to N female 4 hole flange cable assembly is constructed with RG141 coax.