Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MCX Plug Right Angle to N Male Cable Using PE-P195 Coax with HeatShrink

Product ID: PE3W07987/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2N
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4882PE-P195PE4329KitBOM Datasheet

MCX Plug Right Angle to N Male Cable Using PE-P195 Coax with HeatShrink

PE3W07987/HS is a MCX plug right angle to N male cable using PE-P195 coax. This Pasternack MCX plug right angle to N male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm N for connector 2. MCX right angle to N coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to male N cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W07987/HS MCX plug right angle to N male cable assembly is constructed with PE-P195 coax.