Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MCX Plug Right Angle to QMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink, LF Solder

Product ID: PE39548LF/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2QMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberRG316-DS
RF Cable TypeRG316-DS
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


MCX Plug Right Angle Connector Crimp/Solder Attachment for RG188-DS, RG316-DSFlexible RG316-DS Coax Cable Double Shielded with Tan FEP JacketQMA Female Bulkhead Mount Connector Crimp/Solder Attachment for RG316-DS, RG188-DS, .268 inch D HoleData Icon
PE4879RG316-DSPE44508KitBOM Datasheet

MCX Plug Right Angle to QMA Female Bulkhead Cable Using RG316-DS Coax with HeatShrink, LF Solder

PE39548LF/HS is a MCX plug right angle to QMA female bulkhead cable using RG316-DS coax. This Pasternack MCX plug right angle to QMA female bulkhead cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm QMA for connector 2. MCX right angle to QMA coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to female QMA bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE39548LF/HS MCX plug right angle to QMA female bulkhead cable assembly is constructed with RG316-DS coax.