Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MCX Plug Right Angle to 10-32 Male Cable Using RG174 Coax

Product ID: PE3W13371

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 210-32
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4553RG174A/UPE44351KitBOM Datasheet

MCX Plug Right Angle to 10-32 Male Cable Using RG174 Coax

PE3W13371 is a MCX plug right angle to 10-32 male cable using RG174 coax. This Pasternack MCX plug right angle to 10-32 male cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm 10-32 for connector 2. MCX right angle to 10-32 coaxial cable assembly uses 90 degree right angle coax cable connector.

Our plug MCX right angle to male 10-32 cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W13371 MCX plug right angle to 10-32 male cable assembly is constructed with RG174 coax.