Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

MCX Plug to SMA Female 2 Hole Flange Cable Using PE-SR405FL Coax , LF Solder

Product ID: PE3W07630LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 22 Hole Flange
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FL
RF Cable TypePE-SR405FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4876PE-SR405FLPE4197KitBOM Datasheet

MCX Plug to SMA Female 2 Hole Flange Cable Using PE-SR405FL Coax, LF Solder

PE3W07630LF is a MCX plug to SMA female 2 hole flange cable using PE-SR405FL coax. This Pasternack MCX plug to SMA female 2 hole flange cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMA for connector 2.

Our plug MCX to female SMA 2 hole flange cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W07630LF MCX plug to SMA female 2 hole flange cable assembly is constructed with PE-SR405FL coax.