In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

MCX Plug to SMB Plug Cable Using PE-P195 Coax

Product ID: PE3W15276

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MCX
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE4880PE-P195PE4523KitBOM Datasheet

MCX Plug to SMB Plug Cable Using PE-P195 Coax

PE3W15276 is a MCX plug to SMB plug cable using PE-P195 coax. This Pasternack MCX plug to SMB plug cable assembly uses a 50 Ohm MCX for connector 1 and a 50 Ohm SMB for connector 2.

Our plug MCX to plug SMB cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W15276 MCX plug to SMB plug cable assembly is constructed with PE-P195 coax.