Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Medium Power WR-28 Waveguide Terminations

Pasternack medium power WR-28 waveguide terminations are RF loads designed to terminate (absorb) the source power from a waveguide with little to no reflection, basically eliminating the line or port. These medium power WR-28 waveguide terminations are low loss, low VSWR products capable of absorbing power with high isolation.

Medium power waveguide terminations in WR-28 are typically used for millimeter wave communications requiring low loss capabilities, not usually possible with coaxial cables. Common applications of these medium power terminations for WR-28 waveguides include: radar systems for their high power capabilities, antenna feed networks for low loss and phase accuracy and test labs. Medium power WR-28 waveguide terminations are rated for 40 Watts and are available in standard sizes which encompasses frequencies from 26.5 GHz to 40 GHz and come with square cover flanges.

The Pasternack Enterprises facilities certified to ISO 9001:2015 in Irvine, CA ships all medium power millimeter wave WR-28 waveguide terminations from stock the same day you order them. Pasternack offers the broadest and deepest inventory of RF and microwave components available. Superior technical support and friendly customer service personnel are always here to assist you with your medium power WR28 waveguide termination questions.

Product Filters

Hide Filters

Min Frequency

Max Frequency

Flange Size