Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female Connector Clamp/Solder Attachment for RG59B/U, RG62, RG71

Product ID: PE4181
Product discontinued.
Replaced with PE51261.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
PolarityStandard
Connector SeriesMHV
Connector GenderFemale
Impedance50 Ohm
Body StyleStraight
Attachment MethodClamp/Solder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency300 MHz
Interface Type 1RG59
Interface Type 2RG62
Interface Type 3RG71

Description

MHV Female Connector Clamp/Solder Attachment for RG59, RG62, RG71

PE4181 MHV female coaxial connector has an interface type of RG59, RG62, RG71 and a 50 Ohm impedance. Pasternack MHV female connector uses shield/contact clamp/solder as an attachment method. Our female MHV coaxial connector provides a minimum frequency of DC and a maximum frequency of 300 MHz.

The Pasternack MHV female coaxial connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack MHV coaxial connector has a brass body with nickel plating. Our PE4181 MHV connector uses brass contact. This MHV female coaxial RF connector is RoHS and REACH compliant.

This Pasternack female MHV connector will ship the same day as purchased. Our MHV female connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom MHV connector cable assemblies that will ship the same day as well.