Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

MHV Female to SHV Plug Cable Using LMR-100 Coax

Product ID: PE3W09006

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44104LMR-100A-PVCPE4498KitBOM Datasheet

MHV Female to SHV Plug Cable Using LMR-100 Coax

PE3W09006 is a MHV female to SHV plug cable using LMR-100A coax. This Pasternack MHV female to SHV plug cable assembly uses a 50 Ohm MHV for connector 1 and a 50 Ohm SHV for connector 2.

Our female MHV to plug SHV cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09006 MHV female to SHV plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.