Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to SHV Plug Cable 48 Inch Length Using RG188 Coax

Product ID: PE34415-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$133.99
25-49$127.29
50-99$120.59
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG188A/U
RF Cable TypeRG188
RF Cable Impedance50 Ohm
Length48 inches

Description

MHV Male to SHV Plug Cable 48 Inch Length Using RG188 Coax

The PE34415-48 is a MHV male to SHV plug cable designed for RG188A/U coax, offering 50 Ohm impedance and DC operation. It connects between-series MHV and SHV interfaces in RF and electronic system integration where flexible coax routing is required. Brass connector bodies with nickel plating, gold-plated brass contacts, and PTFE materials support reliable signal transfer in compact assemblies.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and SHV cable connection on the other. Our MHV to SHV cable assemblies have a male gender on end 1 and plug on end 2. This MHV to SHV cable is a male to plug coax assembly, PE34415-48, can also be known as a MHV plug to SHV male cable assembly and will be shipped same-day as it is purchased.

MHV plug to SHV male cable assembly PE34415-48 is built with RG188 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to SHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this MHV male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34415-48 can also be used in the other direction and will be SHV plug to MHV male cable assembly if the opposite connectivity is required.

MHV plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to SHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to SHV plug cable 48 inch length using RG188 coax.

Frequently Asked Questions

What is the PE34415-48 RF cable assembly used for?

The PE34415-48 is a between-series RF cable assembly used to connect MHV and SHV interfaces in 50 Ohm systems. It uses flexible RG188A/U coax with PTFE dielectric and straight connector bodies for compact routing. Engineers use it in bench setups, legacy instruments, and integrated electronic assemblies that mix connector families. This helps maintain a consistent RF path when equipment requires an MHV male connection on one side and an SHV plug on the other.

When would I use an MHV male to SHV plug cable?

You would use an MHV male to SHV plug cable when two devices need a direct between-series RF connection. The PE34415-48 provides 50 Ohm impedance, flexible RG188A/U coax, and straight terminations for manageable cable routing. It is useful in electronic integration work where existing ports cannot be changed to a matching interface. This makes it practical for retrofit tasks, lab setups, and equipment chains built around established MHV and SHV connections.

Is the PE34415-48 a flexible 50 Ohm cable assembly?

Yes, the PE34415-48 is a flexible 50 Ohm cable assembly built with RG188A/U coax for RF interconnect use. Its cable uses PTFE dielectric and PTFE jacket materials, while both connectors are specified at 50 Ohm. That combination supports installations where smaller flexible coax is preferred over less manageable cable constructions. Engineers often choose this style for dense assemblies, service loops, and bench connections that need controlled impedance with easier routing.

What connector materials are used in the PE34415-48?

The PE34415-48 uses brass connector bodies with nickel plating and brass contacts with gold plating on both ends. It also uses Teflon connector dielectric and PTFE cable materials to support the cable assembly construction. These material choices are common for RF interconnects that need dependable electrical contact and practical mechanical durability. In lab, integration, and maintenance environments, they help support repeatable connections across MHV and SHV interface points.