Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

SHV to MHV Cable Assemblies

Pasternack Enterprises SHV to MHV cable assembly product line offers 196 standard and custom configurations that use flexible coaxial cable. SHV to MHV assemblies are built from 14 different cable part numbers and 6 different SHV connectors. Our SHV to MHV cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack SHV to MHV cable assemblies are built with 28 unique cable and connector combinations. Customers can select the SHV to MHV cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity, straight connectors, and 50 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack Enterprises' facility certified to ISO 9001:2015 ships SHV to MHV cable assemblies the same day from the broadest, deepest inventory of RF and microwave components in stock. Exceptional technical support and customer service are available to assist our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).