Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to SHV Plug Cable 36 Inch Length Using RG225 Coax , LF Solder

Product ID: PE34407LF-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$224.99
25-49$213.74
50-99$202.49
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG225/U
RF Cable TypeRG225
RF Cable Impedance50 Ohm
Length36 inches

Description

MHV Male to SHV Plug Cable 36 Inch Length Using RG225 Coax , LF Solder

The PE34407LF-36 is a MHV to SHV cable assembly designed for RG225/U coax, offering 50 Ohm impedance in a flexible between-series format. It connects MHV and SHV interfaces in RF and electronic systems that need a direct, straight cable transition between standard connector series. Brass connector bodies and gold-plated brass contacts pair with Teflon dielectrics and a PTFE (FG) jacket for reliable cable construction.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and SHV cable connection on the other. Our MHV to SHV cable assemblies have a male gender on end 1 and plug on end 2. This MHV to SHV cable is a male to plug coax assembly, PE34407LF-36, can also be known as a MHV plug to SHV male cable assembly and will be shipped same-day as it is purchased.

MHV plug to SHV male cable assembly PE34407LF-36 is built with RG225 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to SHV cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this MHV male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34407LF-36 can also be used in the other direction and will be SHV plug to MHV male cable assembly if the opposite connectivity is required.

MHV plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to SHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to SHV plug cable 36 inch length using RG225 coax , LF solder.

Frequently Asked Questions

What is the PE34407LF-36 RF cable assembly used for?

The PE34407LF-36 is a between-series RF cable assembly used to connect MHV and SHV interfaces in 50 Ohm systems. It uses RG225/U flexible coax, straight plug connectors on both ends, and Teflon dielectrics inside each connector. Engineers use this assembly in RF benches, electronic integration work, and prototype setups that require direct MHV-to-SHV transitions. Its flexible construction helps when cable routing space is limited and a ready-made interconnect is preferable to field termination.

When would I use an MHV to SHV cable instead of a same-series cable?

An MHV to SHV cable like the PE34407LF-36 is used when equipment on each end has different connector series. This assembly provides a factory-built 50 Ohm transition using RG225/U coax, straight plugs, and standard polarity interfaces. It is useful during system integration, lab setup changes, or equipment updates where replacing existing connectorized hardware is impractical. Using one purpose-built cable can simplify installation and reduce the need for separate adapters plus additional cable connections.

Is the PE34407LF-36 a flexible 50 Ohm cable assembly?

Yes, the PE34407LF-36 is a flexible 50 Ohm coaxial cable assembly built with RG225/U cable for RF interconnect use. Its construction includes brass connector bodies, gold-plated brass contacts, Teflon dielectric types, and a PTFE (FG) jacket. That combination suits applications where engineers need a manageable cable for bench routing and general electronic system integration. It is a practical choice when maintaining a flexible physical path matters as much as matching the required connector interfaces.

What makes the PE34407LF-36 suitable for RF and electronics integration work?

The PE34407LF-36 suits RF and electronics integration because it combines two connector series in one finished cable assembly. It brings together MHV and SHV plug interfaces, 50 Ohm impedance, RG225/U coax, and straight connector geometry in a standard design. Engineers can use it to bridge interface differences during development, maintenance, or subsystem connection tasks without custom cable fabrication. Its off-the-shelf format also helps speed deployment when a compatible MHV-to-SHV interconnect is needed from current inventory.