Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to SHV Plug Cable 36 Inch Length Using RG316 Coax

Product ID: PE34417-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$129.99
25-49$123.49
50-99$116.99
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

MHV Male to SHV Plug Cable 36 Inch Length Using RG316 Coax

The PE34417-36 is a MHV male to SHV plug cable designed for between-series RF interconnects, offering 50 Ohm impedance and DC operation. It connects MHV and SHV interfaces in RF and electronic systems where reliable between-series cable transitions are required. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics pair with RG316/U coax, PTFE dielectric, and an FEP jacket.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and SHV cable connection on the other. Our MHV to SHV cable assemblies have a male gender on end 1 and plug on end 2. This MHV to SHV cable is a male to plug coax assembly, PE34417-36, can also be known as a MHV plug to SHV male cable assembly and will be shipped same-day as it is purchased.

MHV plug to SHV male cable assembly PE34417-36 is built with RG316 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to SHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this MHV male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34417-36 can also be used in the other direction and will be SHV plug to MHV male cable assembly if the opposite connectivity is required.

MHV plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to SHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to SHV plug cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE34417-36 RF cable assembly?

The PE34417-36 is a between-series RF cable assembly that connects an MHV male interface to an SHV plug interface. It uses RG316/U flexible coax with 50 Ohm impedance, PTFE cable dielectric, and straight connector bodies on both ends. Engineers use this cable when systems or instruments need an MHV-to-SHV transition without changing existing panel or device interfaces. Its brass connectors, gold-plated brass contacts, and Teflon connector dielectrics support reliable integration in bench, lab, and electronics environments.

When would I use an MHV male to SHV plug cable?

An MHV male to SHV plug cable like PE34417-36 is used when two RF interfaces must be connected across different connector series. This assembly combines 50 Ohm performance with RG316/U flexible coax, straight connectors, and standard polarity on both ends. Engineers often select it for laboratory instruments, electronic assemblies, and bench interconnects that already use MHV and SHV connectors. It helps preserve the existing hardware interface while adding a practical cable link for signal routing and equipment setup.

Is PE34417-36 a 50 Ohm cable assembly?

Yes, the PE34417-36 is a 50 Ohm cable assembly with 50 Ohm connector impedance on both the MHV and SHV sides. It is built with RG316/U coax, PTFE cable dielectric, and connector dielectrics listed as Teflon for both ends. That makes it suitable for RF and electronic system integration where a matched 50 Ohm path is required. Engineers typically use this configuration to reduce interface mismatch issues when linking compatible 50 Ohm instruments or subsystems.

What construction details make PE34417-36 suitable for bench and system integration?

The PE34417-36 is built for practical RF integration with straight connectors, flexible RG316/U coax, and standard attachment methods at each end. It uses brass connector bodies, brass contacts, gold contact plating, Teflon connector dielectrics, and an FEP cable jacket. Those materials support repeated use in labs and electronics builds where cable flexibility and dependable mating are important. The between-series design also helps engineers connect unlike interfaces quickly without redesigning the equipment-side connector scheme.