Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to SHV Plug Cable 12 Inch Length Using RG58 Coax

Product ID: PE3950-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$151.99
25-49$144.39
50-99$136.79
100-249$130.71
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG58C/U
RF Cable TypeRG58
RF Cable Impedance50 Ohm
Length12 inches

Description

MHV Male to SHV Plug Cable 12 Inch Length Using RG58 Coax

The PE3950-12 is a MHV to SHV cable assembly designed for between-series RF interconnects, offering 50 Ohm impedance and 300 MHz operation. It links MHV and SHV interfaces in RF benches, lab setups, and electronic systems that need a flexible between-series coax connection. Brass connector bodies with gold-plated brass contacts and Teflon dielectrics support the assembly, while RG58C/U coax maintains 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and SHV cable connection on the other. Our MHV to SHV cable assemblies have a male gender on end 1 and plug on end 2. This MHV to SHV cable is a male to plug coax assembly, PE3950-12, can also be known as a MHV plug to SHV male cable assembly and will be shipped same-day as it is purchased.

MHV plug to SHV male cable assembly PE3950-12 is built with RG58 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to SHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 300 MHz maximum frequency MHV male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3950-12 can also be used in the other direction and will be SHV plug to MHV male cable assembly if the opposite connectivity is required.

MHV plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to SHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to SHV plug cable 12 inch length using RG58 coax.

Frequently Asked Questions

What is the PE3950-12 RF cable assembly used for?

The PE3950-12 is a between-series RF cable assembly that connects an MHV interface to an SHV interface in 50 Ohm systems. It uses RG58C/U flexible coax, straight connector bodies, brass contacts with gold plating, and supports operation to 300 MHz. Engineers use it in lab benches, electronic test setups, and legacy equipment where MHV and SHV connectors must interconnect directly. This assembly helps simplify adapter chains and supports a cleaner signal path in lower-frequency RF and electronics integration work.

When would I use an MHV to SHV cable instead of adapters?

An MHV to SHV cable like the PE3950-12 is used when equipment requires a direct between-series connection with flexible routing. It combines MHV male and SHV plug interfaces on one RG58C/U cable with 50 Ohm impedance and straight connector geometry. Test benches and older electronic systems often benefit because the cable reduces stacked interfaces and eases connection between spaced ports. Using one cable assembly can also make routing simpler in enclosures or instrument setups where rigid adapters add strain.

Is the PE3950-12 suitable for laboratory and legacy electronics setups?

Yes, the PE3950-12 is well suited for laboratory and legacy electronics setups that use MHV and SHV connector interfaces. Its 50 Ohm design, 300 MHz maximum operating frequency, and 1.4:1 maximum VSWR fit lower-frequency RF interconnect requirements. Engineers often use it in benches, fixtures, and service environments where existing equipment still relies on these established connector families. The flexible RG58C/U cable also helps when ports are not closely aligned or when routing space is limited.

What construction details make the PE3950-12 practical for RF integration?

The PE3950-12 is built as a flexible RG58C/U coax assembly with brass connector bodies and gold-plated brass contacts. It also uses Teflon dielectric materials at both connectors, straight connector angles, and standard polarity on each interface. Those construction details make it practical for routine RF integration where dependable electrical contact and manageable cable routing are important. Engineers selecting between-series assemblies often look for this material combination when supporting repeat bench use and established 50 Ohm system layouts.