Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

MHV Male to SHV Plug Cable 72 Inch Length Using RG8 Coax, RoHS

Product ID: PE3365LF-72

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$186.99
25-49$177.64
50-99$168.29
100+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 248
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1MHV
Connector Gender 1Male
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SHV
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG8A/U
RF Cable TypeRG8
RF Cable Impedance50 Ohm
Length72 inches

Description

MHV Male to SHV Plug Cable 72 Inch Length Using RG8 Coax, RoHS

The PE3365LF-72 is a MHV to SHV RF cable assembly designed for RG8A/U coax, offering 50 Ohm impedance and straight connector interfaces. It supports RF and electronic system integration where between-series connections are needed between MHV and SHV interfaces. Brass connector bodies and a PVC (NC) jacket support flexible routing, while crimp and solder attachment methods provide secure terminations.

Pasternack RF coax cable assembly is built with MHV cable connection on one end and SHV cable connection on the other. Our MHV to SHV cable assemblies have a male gender on end 1 and plug on end 2. This MHV to SHV cable is a male to plug coax assembly, PE3365LF-72, can also be known as a MHV plug to SHV male cable assembly and will be shipped same-day as it is purchased.

MHV plug to SHV male cable assembly PE3365LF-72 is built with RG8 which is a flexible coax type. The Pasternack flexible MHV cable assembly is manufactured with MHV to SHV cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this MHV male to SHV plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3365LF-72 can also be used in the other direction and will be SHV plug to MHV male cable assembly if the opposite connectivity is required.

MHV plug to SHV male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality MHV to SHV cable assembly for quick shipment worldwide. Variations of MHV cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this MHV male to SHV plug cable 72 inch length using RG8 coax, RoHS.

Frequently Asked Questions

What is the PE3365LF-72 RF cable assembly?

The PE3365LF-72 is a between-series RF cable assembly that connects an MHV interface to an SHV interface using RG8A/U coax. It uses 50 Ohm construction, straight connectors, brass bodies, and crimp and solder attachment methods for secure terminations. Engineers use this cable when systems must link unlike MHV and SHV connections without redesigning existing equipment interfaces. That makes it useful for bench setups, electronics integration, and maintenance of installed RF hardware that already uses these connector families.

When would I use an MHV to SHV cable assembly?

An MHV to SHV cable assembly like PE3365LF-72 is used when two devices have different connector interfaces that must be linked directly. This assembly provides a 50 Ohm path through RG8A/U flexible coax with straight connector geometry on both ends. Engineers often choose it during system integration, test bench changes, or service work on equipment with established connector standards. It helps preserve current hardware layouts while creating the needed between-series connection with a single finished cable assembly.

Is the PE3365LF-72 suitable for flexible RF routing?

The PE3365LF-72 is suitable for flexible RF routing because it is built with RG8A/U coax and identified as a flexible cable assembly. Its straight connector layout, PVC (NC) jacket, and crimp and solder attachment methods support practical cable handling during installation. Engineers use flexible assemblies like this on benches and within equipment where direct rigid transitions would make routing more difficult. That flexibility helps during prototype work, service access, and interconnect planning where connector positions may not align perfectly.

What makes PE3365LF-72 a good choice for legacy RF equipment connections?

The PE3365LF-72 is a good choice for legacy RF equipment connections because it bridges MHV and SHV interfaces in one assembled cable. It combines 50 Ohm performance, RG8A/U coax, brass connector bodies, and standard polarity interfaces for compatibility with existing hardware expectations. Many older systems remain in service and need replacement interconnects that match installed connector families rather than newer standardized options. Using this finished cable can reduce modification work while keeping established equipment layouts and maintenance practices in place.