Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMB Plug 75 Ohm to BNC Male 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug 75 Ohm to BNC male 75 Ohm cable assembly product line offers 86 custom and standard products using Flexible cable. Mini SMB plug 75 Ohm to BNC male 75 Ohm assemblies are fabricated using 9 different cable types and 3 unique Mini SMB connectors. Our Mini SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack Mini SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies are built with 13 different connector and cable combinations. Customers can select the Mini SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies with any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Assemblies are 100% continuity tested and complete RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships Mini SMB plug 75 Ohm to BNC male 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts on hand. Exceptional customer service and technical support are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant