In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Mini SMB Plug 75 Ohm to Mini SMB Jack 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm cable assembly product group is made up of 44 custom and standard assemblies which use Flexible coax cable. Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm assemblies are built with 6 unique cable types and 1 unique Mini SMB connector. Our Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm cable assemblies are manufactured with 7 unique connector and cable combinations. Our customers may select the Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm cable assemblies that have any combination of the following characteristics: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coaxial cable assemblies are 100% continuity tested and total RF testing and phase matching is available.


Pasternack's facility certified to ISO 9001:2015 ships Mini SMB plug 75 Ohm to Mini SMB jack 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Excellent technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).