Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMB 75 Ohm to Mini SMB 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB 75 Ohm to Mini SMB 75 Ohm cable assembly product portfolio offers 388 standard and custom configurations which use flexible coax cable. Mini SMB 75 Ohm to Mini SMB 75 Ohm assemblies are built with 9 unique coaxial cable types and 7 unique Mini SMB connectors. Our Mini SMB 75 Ohm to Mini SMB 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack Mini SMB 75 Ohm to Mini SMB 75 Ohm cable assemblies are built with 39 unique cable and connector combinations. You can choose the Mini SMB 75 Ohm to Mini SMB 75 Ohm cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 75 Ohm impedance. Coaxial cable assemblies are 100% continuity tested and full RF testing and phase matching is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships Mini SMB 75 Ohm to Mini SMB 75 Ohm cable assemblies the same day from the deepest, broadest inventory of microwave and RF components in stock. Exceptional technical support and customer service are on hand to assist you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).