Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Mini SMB Plug 75 Ohm to Mini SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm cable assembly product portfolio contains 86 standard and custom cable assemblies that use Flexible coax cable. Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm assemblies are built from 9 different cable types and 3 unique Mini SMB connectors. Our Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are manufactured with 13 different connector and cable combinations. Our customers can choose the Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm cable assemblies with any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our manufacturing facility certified to ISO 9001:2015 builds and ships Mini SMB plug 75 Ohm to Mini SMB plug 75 Ohm cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts in stock. Exceptional technical support and customer service are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant