Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMB Plug Right Angle 75 Ohm to Mini SMB Plug 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm cable assembly product group has 86 standard and custom assemblies which use Flexible coaxial cable. Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm assemblies are built using 9 different coax cable part numbers and 3 unique Mini SMB connectors. Our Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm cable assemblies are available with 13 different cable and connector combinations. Our customers may choose the Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm cable assemblies with any of the following characteristics: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Cable assemblies are 100% continuity tested and full RF testing and phase matching is available.


The Pasternack Enterprises' facility certified to ISO 9001:2015 builds and ships Mini SMB plug right angle 75 Ohm to Mini SMB plug 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers available. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant