Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMB Plug Right Angle 75 Ohm to Mini SMB Plug Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm cable assembly product line is made up of 42 custom and standard cable assemblies which use Flexible cable. Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm assemblies are fabricated using 3 different cable types and 2 unique Mini SMB connectors. Our Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies are built with 6 different cable and connector combinations. You may select the Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies that have any combination of the following specifications: custom or standard length, centimeters or inches, REACH, non-RoHS or RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our facility certified to ISO 9001:2015 ships Mini SMB plug right angle 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are available to help you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant