Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMB Plug 75 Ohm to Mini SMB Plug Right Angle 75 Ohm Cable Assemblies

Pasternack Enterprises Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm cable assembly product portfolio contains 86 custom and standard configurations using Flexible coax cable. Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm assemblies are built with 9 unique coaxial cable part numbers and 3 different Mini SMB connectors. Our Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies are available with 13 unique cable and connector combinations. You may select the Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 ships Mini SMB plug 75 Ohm to Mini SMB plug right angle 75 Ohm cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers in stock. Excellent technical support and customer service are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant