Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Mini SMB Plug to 75 Ohm BNC Male Cable 12 Inch Length Using 75 Ohm RG179 Coax

Product ID: PE34703-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$63.99
25-49$60.79
50-99$57.59
100-249$55.03
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 813
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMB
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 175 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 275 Ohm
RF Cable Part NumberRG179B/U
RF Cable TypeRG179
RF Cable Impedance75 Ohm
Length12 inches

Description

75 Ohm Mini SMB Plug to 75 Ohm BNC Male Cable 12 Inch Length Using 75 Ohm RG179 Coax

Radio frequency assembly 75 Ohm mini SMB plug to 75 Ohm BNC male cable 12 inch length using 75 Ohm RG179 coax from Pasternack is part of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. 75 Ohm mini SMB plug to 75 Ohm BNC male cable 12 inch length using 75 Ohm RG179 coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom mini SMB to BNC cable assembly orders will ship same day as well.

Pasternack RF coax cable assembly is built with mini SMB cable connection on one end and BNC cable connection on the other. Our mini SMB to BNC cable assemblies have a plug gender on end 1 and male on end 2. This mini SMB to BNC cable is a plug to male coax assembly, PE34703-12, can also be known as a mini SMB male to BNC plug cable assembly and will be shipped same-day as it is purchased.

Mini SMB male to BNC plug cable assembly PE34703-12 is built with RG179 which is a flexible coax type. The Pasternack flexible Mini SMB cable assembly is manufactured with mini SMB to BNC cable connectors, has a 75 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency mini SMB plug to BNC male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE34703-12 can also be used in the other direction and will be BNC male to mini SMB plug cable assembly if the opposite connectivity is required.

Mini SMB male to BNC plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality mini SMB to BNC cable assembly for quick shipment worldwide. Variations of mini SMB cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this 75 Ohm mini SMB plug to 75 Ohm BNC male cable 12 inch length using 75 Ohm RG179 coax.