Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female Right Angle to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink and 270 Deg. Clock

Product ID: PE3W01873/HS/PH270
Product discontinued.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2Mini SMP
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44494PE-SR405FLJPE44494KitBOM Datasheet

Mini SMP Female Right Angle to Mini SMP Female Right Angle Cable Using PE-SR405FLJ Coax with HeatShrink and 270 Deg. Clock

PE3W01873/HS/PH270 is a Mini SMP female right angle to Mini SMP female right angle cable using PE-SR405FLJ coax. This Pasternack Mini SMP female right angle to Mini SMP female right angle cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm Mini SMP for connector 2. Mini SMP right angle to Mini SMP right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to female Mini SMP right angle cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W01873/HS/PH270 Mini SMP female right angle to Mini SMP female right angle cable assembly is constructed with PE-SR405FLJ coax.