Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female Right Angle to MMCX Jack Cable Using PE-SR047FL Coax

Product ID: PE3W08453

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR047FL
RF Cable TypePE-SR047FL
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini SMP Female Right Angle Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLFormable 047 Semi-rigid Coax Cable with Tinned Copper Braid Outer ConductorMMCX Jack Connector Solder Attachment for PE-047SR, PE-SR047AL, PE-SR047FLData Icon
PE44493PE-SR047FLPE44459KitBOM Datasheet

Mini SMP Female Right Angle to MMCX Jack Cable Using PE-SR047FL Coax

PE3W08453 is a Mini SMP female right angle to MMCX jack cable using PE-SR047FL coax. This Pasternack Mini SMP female right angle to MMCX jack cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm MMCX for connector 2. Mini SMP right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to jack MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W08453 Mini SMP female right angle to MMCX jack cable assembly is constructed with PE-SR047FL coax.