To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Mini SMP Female Right Angle to MMCX Plug Cable Using PE-SR405FLJ Coax, LF Solder, RoHS

Product ID: PE3W05068LF

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-SR405FLJ
RF Cable TypePE-SR405FLJ
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44494PE-SR405FLJPE44453KitBOM Datasheet

Mini SMP Female Right Angle to MMCX Plug Cable Using PE-SR405FLJ Coax, LF Solder, RoHS

PE3W05068LF is a Mini SMP female right angle to MMCX plug cable using PE-SR405FLJ coax. This Pasternack Mini SMP female right angle to MMCX plug cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm MMCX for connector 2. Mini SMP right angle to MMCX coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to plug MMCX cable assembly uses a formable cable type that is 50 Ohm. Pasternack PE3W05068LF Mini SMP female right angle to MMCX plug cable assembly is constructed with PE-SR405FLJ coax.