Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female VITA 67 Connector Solder Attachment for PE-086, PE086HF, PE-086LL, PE-P086FLX

Product ID: PE45536

Pricing

QuantityPrice
1-9$173.99
10-24$167.03
25-99$160.07
100-249$153.11
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 5
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Product discontinued when current inventory is depleted.
Replaced with PE517819.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Type VITA 67
Connector Series Mini SMP
VSWR 1.45:1
Minimum Frequency DC
Maximum Frequency 40 GHz
Connector Body Material Beryllium Copper

Description