PE517819 mini SMP female coaxial connector has an interface type of mini SMP female, which is compatible with PECX005 and PECX006 cables, and has an impedance of 50 Ohms. Pasternack’s mini SMP female connector uses compression as an attachment method. Our female mini SMP coaxial connector provides a maximum frequency of 40 GHz. This mini SMP female RF connector is stocked to be readily available for same business day shipment and can also be designed onto custom cable configurations using our online cable creator.
The Pasternack mini SMP female coaxial connector has a PTFE dielectric type and a VSWR of 1.3:1. Pasternack’s mini SMP coaxial connector has a beryllium copper body with gold over nickel alloy over copper plating. Our PE517819 mini SMP connector uses a gold over nickel alloy over copper-plated beryllium copper contact. The Pasternack RF connector has a maximum inner and outer conductor resistance of 6 mOhms and 2 mOhms, respectively. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
The PE517819 mini SMP connector operates at a temperature range of -65 to 165 deg C. Our female mini SMP coaxial RF connector has a maximum insertion loss of 0.632 dB. This mini SMP connector has a gold over nickel alloy over copper inner contact plating. The Pasternack mini SMP female connector has a dielectric withstanding voltage of 325 Vrms. This coaxial RF connector comes with a minimum insulation resistance of 5,000 MOhms. Our mini SMP female connector has a length of 0.479 inches, a width of 0.193 inches, and a weight of 0.0972 lbs.
This Pasternack female mini SMP connector will ship the same business day as purchased. Our mini SMP female coaxial connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.