To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Mini SMP Female Right Angle to SMB Jack Cable Using RG405 Coax

Product ID: PE3W12841

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMB
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG405/U
RF Cable TypeRG405
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44494RG405/UPE4360KitBOM Datasheet

Mini SMP Female Right Angle to SMB Jack Cable Using RG405 Coax

PE3W12841 is a Mini SMP female right angle to SMB jack cable using RG405 coax. This Pasternack Mini SMP female right angle to SMB jack cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm SMB for connector 2. Mini SMP right angle to SMB coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini SMP right angle to jack SMB cable assembly uses a semi-rigid cable type that is 50 Ohm. Pasternack PE3W12841 Mini SMP female right angle to SMB jack cable assembly is constructed with RG405 coax.