Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Female to TNC Female Bulkhead Cable Using PE-P047 Coax

Product ID: PE3W09862

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini SMP
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Female
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2Bulkhead
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P047
RF Cable TypePE-P047
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44491PE-P047PE44897KitBOM Datasheet

Mini SMP Female to TNC Female Bulkhead Cable Using PE-P047 Coax

PE3W09862 is a Mini SMP female to TNC female bulkhead cable using PE-P047 coax. This Pasternack Mini SMP female to TNC female bulkhead cable assembly uses a 50 Ohm Mini SMP for connector 1 and a 50 Ohm TNC for connector 2.

Our female Mini SMP to female TNC bulkhead cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W09862 Mini SMP female to TNC female bulkhead cable assembly is constructed with PE-P047 coax.