Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini SMP Male VITA 67 Connector Solder Attach for PE-047, PE-P047LL, PE-047SR, PE-SR047FL, PE-SR047AL

Product ID: PE45539

Pricing

QuantityPrice
1-9$162.99
10-24$159.73
25-99$156.47
100-249$153.21
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 35
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
Design Type VITA 67
Connector Series Mini SMP
VSWR 1.45:1
Minimum Frequency DC
Maximum Frequency 40 GHz
Connector Body Material Brass

Description