Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female to BNC Male Right Angle Cable Using PE-P195 Coax

Product ID: PE3W05507

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2BNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-P195
RF Cable TypePE-P195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44084PE-P195PE4053KitBOM Datasheet

Mini UHF Female to BNC Male Right Angle Cable Using PE-P195 Coax

PE3W05507 is a Mini UHF female to BNC male right angle cable using PE-P195 coax. This Pasternack Mini UHF female to BNC male right angle cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm BNC for connector 2. Mini UHF to BNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our female Mini UHF to male BNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05507 Mini UHF female to BNC male right angle cable assembly is constructed with PE-P195 coax.