Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Mini UHF Female Bulkhead to SMA Male Cable Using LMR-195 Coax

Product ID: PE3W04670

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1Mini UHF
Connector Gender 1Female
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1Bulkhead
Connector Impedance 150 Ohm
Connector Series 2SMA
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-195
RF Cable TypeLMR-195
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


Mini UHF Female Bulkhead Connector Crimp/Solder Attachment For RG58, .410 inch D HoleLow Loss Flexible LMR-195 Outdoor Rated Coax Cable Double Shielded with Black PE JacketSMA Male Connector Crimp/Solder Attachment for RG58, RG303, RG141, PE-C195, LMR-195, 0.195 inchData Icon
PE44087LMR-195PE4215KitBOM Datasheet

Mini UHF Female Bulkhead to SMA Male Cable Using LMR-195 Coax

PE3W04670 is a Mini UHF female bulkhead to SMA male cable using LMR-195 coax. This Pasternack Mini UHF female bulkhead to SMA male cable assembly uses a 50 Ohm Mini UHF for connector 1 and a 50 Ohm SMA for connector 2.

Our female Mini UHF bulkhead to male SMA cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W04670 Mini UHF female bulkhead to SMA male cable assembly is constructed with LMR-195 coax.

* LMR™ is a trademark of Times Microwave Systems.